??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
P8M-B - Timing pulleys
Bill of material
LE-AW32P8M150-B-H16
Belt width
A
16.8 mm
W
22.0 mm
L
mm
Wheel material
Flange material
6061
Surface treatment
Teeth
Wheel shape
Shaft hole specification
H
mm
값 입력 H
mm
cm
inch
ft
P
mm
N
mm
M
0 mm
V
mm
F
mm
Z
mm
J
mm
P.D.
mm
O.D.
mm
D
mm
FF
mm
E
mm
Change the thread angle
Riveted rib
Rib cutting
FC
mm
Spring groove processing
SKH
m
0.00 mm
d2
0.0 mm
미리보기
3D
치수도
2D
CAD모델 다운로드