??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
P830CIN - MOUNTING FOOT WITH BALL JOINT (R.24), HEXAGONAL BASE AND THREADED HOLE
Bill of material
P830060.TM1201CIN
SHA256
Internal name
Art.
D
60 mm
H
20 mm
Ht
27.5 mm
Ht
35.5 mm
E
mm
s
8 mm
R
24 mm
d16H
mm
Q
11.5 mm
Weight
-- gr
F1
17 kN
Previews
3D
Dimension
2D
Download CAD models