目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P820022.TM10X9001
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p820.prj},{NB=P820022.TM10X9001},{SHA256=wp/LOnng6UxZ93x1n3agLMqHiSQJw3L6VxmGnqSBE2E=},{INAME=p8200222etm10x9001},{NAME=p820022.tm10x9001},{NNCUSTOM=P820},{NTCUSTOM=SMAAL SOLID MOUNTING FEET},{NBCUSTOM=P820022.TM10X9001},{LINACUSTOM=P820022.TM10X9001},{STEPFILE=P820022TM10X9001.step},{PNGFILE=P820.png},{DWGFILE=P820.dwg},{CODE=P820022.TM10X9001},{MIS01=22},{MIS02=11.0},{MIS03=15},{MIS04=8},{MIS05=6},{MIS06=7.8},{MIS07=M10},{MIS08=90},{MIS09=50},{MIS10=4000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Boteco
Description
P820 - SMAAL SOLID MOUNTING FEET
Bill of material
P820022.TM10X9001
SHA256
wp/LOnng6UxZ93x1n3agLMqHiSQJw3L6VxmGnqSBE2E=
wp/LOnng6UxZ93x1n3agLMqHiSQJw3L6VxmGnqSBE2E=
Internal name
p8200222etm10x9001
p8200222etm10x9001
Art.
P820022.TM10X9001
P820022.TM10X9001
D
22
22
mm
H
11.0
11.0
mm
d
15
15
mm
E
8
8
mm
s
6
mm
R
7.8
7.8
mm
d1
M10
M10
mm
Q
90
90
mm
Weight
50
50
g
F1
4000
N
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型