??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P81 (Metric) - Standard Duty Piston Seal - Series 281 (Metric)
Bill of material
281.95243-100
Part No.
281.95243
Series
281
Option
Material
D Outer Diameter
mm
L Groove Length
mm
B
mm
d Inner Diameter
19.00 mm
C Lead-in Chamfer
4.00 mm
R Groove Radius
0.80 mm
Pressure
bar
D1 Diametrical Extrusion Gap
29.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
2.74 g
Previews
3D
Dimension
2D
Download CAD models