??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P81 (Imperial) - Standard Duty Piston Seal - Series 281 (Imperial)
Bill of material
281.77585-1450
Part No.
281.77585
Series
281
Option
Material
D Outer Diameter
Inch
L Groove Length
Inch
B
Inch
d Inner Diameter
0.411 Inch
C Lead-in Chamfer
0.157 Inch
R Groove Radius
0.012 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
0.609 Inch
E/2 Radial Extrusion Gap
0.008 Inch
Groove Option
Weight
0.33 g
Previews
3D
Dimension
2D
Download CAD models