??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P80 (Imperial) - Heavy Duty Piston Seal - Series 280 (Imperial)
Bill of material
280.90958-1450
Part No.
280.90958
Series
280
Option
Material
D Outer Diameter
Inch
L Groove Length
Inch
B
0.787 Inch
d Inner Diameter
30.425 Inch
C Lead-in Chamfer
0.472 Inch
R Groove Radius
0.047 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
31.961 Inch
E/2 Radial Extrusion Gap
0.019 Inch
Groove Option
Weight
1133.33 g
Previews
3D
Dimension
2D
Download CAD models