??
Catalog navigation
CAD模型选择
可提供的产品: 64
HELP_VARIABLE
Company
WMBerg
Description
P72A28 & P72S28 - Precision Spur Gears - 72 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P72A28-180_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
72
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
英寸
Outside Diameter
英寸
Bore
0.2498 英寸
Face Width
3/16 英寸
预览
3D
尺寸标注
2D
下载CAD模型