??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Boteco
Description
P708CIN - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH STAINLESS STEEL STUD TYPE B - R24
Bill of material
P708080.TM24X17001CIN
SHA256
Internal name
Art.
D
80 mm
H
20 mm
I
65 mm
H1
32 mm
h
9 mm
A
120 mm
E
19 mm
s
10 mm
d2
9 mm
R
24 mm
d1
M24 mm
Q
mm
Weight
g
F1
25000 N
Previews
3D
Dimension
2D
Download CAD models