??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Boteco
Description
P702CIN - MOUNTING FOOT WITH GROUND LATERAL FIXING STAINLESS STEEL STUD TYPE A - R15
Bill of material
P702080.TM14X13001CIN
SHA256
Internal name
Art.
D
80 mm
H
20 mm
I
65 mm
H1
26 mm
h
9 mm
A
120 mm
E
16 mm
s
6.5 mm
d2
9 mm
R
15 mm
d1
mm
Q
mm
Weight
g
F1
13000 N
Previews
3D
Dimension
2D
Download CAD models