??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 74
HELP_VARIABLE
Company
WMBerg
Description
P64A28 & P64S28 - Precision Spur Gears - 64 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P64A28-256_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
64
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Cal
Outside Diameter
Cal
Bore
0.2498 Cal
Face Width
3/16 Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD