P64A10-136 (1)
WMBerg
INCH
Gears
Precision Spur Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/precision_spur_gears/b55.prj},{NB=P64A10-136_(1)},{PN=P64A10-136},{LOD=1},{DES=PIN HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B55},{MAT=2024T4 Aluminum Anodized},{DP=64},{PA=20},{N=136},{LOD1=1,'Low',2,'High'},{PD=2.1250},{OD=2.156},{B=0.1248},{FW=1/8},{FW1=0.1250},{SL=3/16},{HD=0.3130},{PSTOL=0.0010},{B1=0.3125},{B2=0.0938},{H=0.3125},{MM=0.0208}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 94
HELP_VARIABLE
Company
WMBerg
Description
P64A10 & P64S10 - Precision Spur Gears - 64 Pitch - 1/8" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P64A10-136_(1)
Product No.
P64A10-136
P64A10-136
Level of Details
Low
High
Low
High
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
2024T4 Aluminum Anodized
2024T4 Aluminum Anodized
Diametrical Pitch
64
Pressure Angle
20
°
Number of Teeth
136
136
Pitch Diameter
2.1250
2.1250
Inch
Outside Diameter
2.156
2.156
Inch
Bore
0.1248
Inch
Face Width
1/8
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型