??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WMBerg
Description
P62S21 - Precision Spur Gears - 1/20 Pitch - 3/16" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P62S21-60
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametrical Pitch
1/20
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1873 Inch
Face Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models