??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker
Description
P5ONBA O-Lok - Bleed adaptor
Bill of material
O-Lok Bleed adaptor 4P5ONBAS
Order code
4P5ONBAS
Add. Info
PDF Link
Thread UN/UNF-2A
7/16-20
Width across flats
18.000 mm
Overall length
56.000 mm
Distance
47.000 mm
Section O-ring
1.830 mm
Previews
3D
Dimension
2D
Download CAD models