??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Boteco
Description
P542 - STEEL MOUNTING FEET WITH STEEL STUD TYPE B R.12,4 AND NON SLIP BASE
Bill of material
P54260.VZM16X090
SHA256
Internal name
Art.
D
60 mm
H
19.5 mm
H1
32 mm
H3
22
E
13 mm
s
7 mm
R
12.4 mm
d1
M16 mm
Q
mm
Weight
g
F1
23 kN
Previews
3D
Dimension
2D
Download CAD models