??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P54 (Metric) - Heavy Duty Piston Seal - Series 254 (Metric)
Bill of material
254.25876-100
Part No.
254.25876
Series
254
Option
Material
D Outer Diameter
mm
d Inner Diameter
mm
B
7.00 mm
L Groove Length
mm
C Lead-in Chamfer
5.25 mm
R Groove Radius
0.50 mm
Pressure
bar
D1 Diametrical Extrusion Gap
54.00 mm
E/2 Radial Extrusion Gap
0.50 mm
Groove Option
Weight
7.37 g
Previews
3D
Dimension
2D
Download CAD models