??
Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
Boteco
Description
P531CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 15
Bill of material
P53150.INM14X110CIN
SHA256
Internal name
Art.
D
mm
H
mm
H1
mm
E
16 mm
s
6.5 mm
R
15 mm
d1
mm
Q
mm
Weight
g
F1
N
Previews
3D
Dimension
2D
Download CAD models