??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
WMBerg
Description
P48PH28 & P64PH28 - Hardened Precision Spur Gears - 48, 1/20 and 64 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - 17-4 PH Stainless Steel RC 28-35 - 20° Pressure Angle
Bill of material
P48PH28-48
Product No.
Description
Hardened Precision Spur Gear
Catalog Name
Master Inch/Metric Catalog
Material
17-4 Stainless Steel
Pressure Angle
20 °
Diametrical Pitch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models