??
Catalog navigation
CAD model selection
Selectable products: 94
HELP_VARIABLE
Company
WMBerg
Description
P48A26 - Precision Spur Gears - 48 Pitch - 1/4" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P48A26-192_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
1/8 Inch
Previews
3D
Dimension
2D
Download CAD models