카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
P42 / 1 / G / 195 / X / 6 / X / B / X / 0
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/p42_drucksensor_io_asmtab.prj},{NB=P42/1/G/195/X/6/X/B/X/0},{TYP=P42},{MB=1},{DM=G},{PA=195},{DIM=X},{UB=6 (Lebensmitteltaugliches Öl)},{SP=X},{PE=B},{MZ=X},{KON=0 (Fixer Wert)},{PPATH=parts/p41_drucksensor_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
P42 - Pressure sensor P42 with IO-Link
Bill of material
P42 / 1 / G / 195 / X / 6 / X / B / X / 0
Type
P42
Measurement range
1 (0,2 bar (3 PSI))
2 (0,4 bar (6 psi))
3 (1,0 bar (15 psi))
4 (2,0 bar (30psi))
5 (4,0 bar (60 psi))
6 (7,0 bar (100 psi))
7 (10 bar (145 psi))
8 (20 bar (290 psi))
9 (40 bar (580 psi))
1 (0,2 bar (3 PSI))
2 (0,4 bar (6 psi))
3 (1,0 bar (15 psi))
4 (2,0 bar (30psi))
5 (4,0 bar (60 psi))
6 (7,0 bar (100 psi))
7 (10 bar (145 psi))
8 (20 bar (290 psi))
9 (40 bar (580 psi))
Pressure measurement
G (Gauge)
C (Compound)
G (Gauge)
C (Compound)
Process connection
195 (G ½“ DIN 3852 (front flush))
182 (CLEANadapt G1" fix)
003 (Tri-Clamp 1")
005 (Tri-Clamp 2")
V25 (Varivent Typ F, DN25 (CLEANadapt))
V40 (Varivent Typ N, DN40/50 (CLEANadapt))
195 (G ½“ DIN 3852 (front flush))
182 (CLEANadapt G1" fix)
003 (Tri-Clamp 1")
005 (Tri-Clamp 2")
V25 (Varivent Typ F, DN25 (CLEANadapt))
V40 (Varivent Typ N, DN40/50 (CLEANadapt))
Gasket material
X (No gasket)
A (EPDM (< 125 °C))
B (FKM (< 200°C))
C (FFKM (> 200°C))
X (No gasket)
A (EPDM (< 125 °C))
B (FKM (< 200°C))
C (FFKM (> 200°C))
Capillary Fill
6 (FDA approved oil)
Sensor version process temperature
X (Standard temperature (max. 125°C))
H (High temperature version (max. 250°C))
X (Standard temperature (max. 125°C))
H (High temperature version (max. 250°C))
Unit
B (bar)
P (psi)
B (bar)
P (psi)
Material certificate
X (No certificate)
Z (3.1 material certificate)
X (No certificate)
Z (3.1 material certificate)
Configuration
0 (Fixer Wert)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성