??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P34 (Metric) - Piston Seal - Series 234 (Metric)
Bill of material
234.48209-100
Part No.
234.48209
Series
234
Option
Material
D Outer Diameter
mm
d Inner Diameter
mm
B
8.00 mm
L Groove Length
mm
C Lead-in Chamfer
6.00 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
59.00 mm
E/2 Radial Extrusion Gap
0.50 mm
Groove Option
Weight
6.45 g
Previews
3D
Dimension
2D
Download CAD models