??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P34 (Imperial) - Piston Seal - Series 234 (Imperial)
Bill of material
234.83444-1450
Part No.
234.83444
Series
234
Option
Material
D Outer Diameter
Inch
d Inner Diameter
Inch
B
0.625 Inch
L Groove Length
Inch
C Lead-in Chamfer
0.469 Inch
R Groove Radius
0.016 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
13.960 Inch
E/2 Radial Extrusion Gap
0.020 Inch
Groove Option
Weight
121.81 g
Previews
3D
Dimension
2D
Download CAD models