??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P32 (Metric) - Piston Seal - Series 232 (Metric)
Bill of material
232M-65.00-50.00-8.00-MP30-C-100
Part No.
232M-65.00-50.00-8.00-MP30-C
Series
232
Option
Custom
Material
D Outer Diameter
mm
Enter value for OD
D Outer Diameter
mm
cm
inch
ft
d Inner Diameter
mm
B
7.50 mm
L Groove Length
mm
Enter value for L
L Groove Length
mm
cm
inch
ft
C Lead-in Chamfer
5.62 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
64.00 mm
E/2 Radial Extrusion Gap
0.50 mm
Groove Option
Previews
3D
Dimension
2D
Download CAD models