??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P31PA, P32PA - Global P3 Proportional Regulator Series
Bill of material
P31PA12AZ2VD1A
Part No.
P31PA12AZ2VD1A
Product
Global P3 Proportional Regulator
Series / Size
Thread Type
Port Size
Version
Pressure Range
Power Supply
Control Signal
Output Signal
Input Connector
Mounting Bracket Kit
Mounting Bracket Type
Cable
Cable Type
H
126.25 (4.97) mm (Inch)
W
57 (2.24) mm (Inch)
D
40 (1.57) mm (Inch)
A
37.25 (1.47) mm (Inch)
B
89 (3.50) mm (Inch)
C
14.3 (0.56) mm (Inch)
Previews
3D
Dimension
2D
Download CAD models