??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WMBerg
Description
P31A26 & P31S26 - Precision Spur Gears - 1/10 Pitch - 1/4" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P31A26-45
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
1/10
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
1/8 Inch
Previews
3D
Dimension
2D
Download CAD models