??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P2L - Viking Xtreme
Bill of material
P2LAX311ESNDA7B9
Part No.
P2LAX311ESNDA7B9
Product
Viking Extreme
Series / Size
Operator
Valve Type
Function
Port Thread Type
12 End Operator
Operator Type
Pilot Type
Overrides
Enclosure / Lead Length
Voltage
Accessory Type
Manifold Ports
Number of Stations
ATEX Certified
A
5.34 (136) INCH (mm)
B
1.57 (40) INCH (mm)
Port
G1/8
Width
N/A INCH (mm)
Height
N/A INCH (mm)
Thickness
N/A INCH (mm)
D Dia.
N/A INCH (mm)
X
N/A INCH (mm)
Y
N/A INCH (mm)
Previews
3D
Dimension
2D
Download CAD models