??
Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
WMBerg
Description
P24S32 - Precision Spur Gears - 24 Pitch - 5/16" Bore - 3/16" Face - AGMA Quality 10 - Pin style Hub - 20° Pressure Angle
Bill of material
P24S32-30
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametrical Pitch
24
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.3123 Inch
Face Width
3/16 Inch
プレビュー
3D
情報
2D
ダウンロード(CADデータ)