??
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
WMBerg
Description
P24D4M - Spur Gears - 24 Pitch - 1/4" Bore - AGMA Quality 4 - Molded Acetal - 20° Pressure Angle
Bill of material
P24D4M-24
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Delrin
Diametrical Pitch
24
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore
0.250 INCH
Face Width
1/4 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели