??
Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
WMBerg
Description
P24A28 & P24S28 - Precision Spur Gears - 24 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P24A28-105_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
24
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models