??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WMBerg
Description
P20S37 - Precision Spur Gears - 20 Pitch - 1/2" Bore - 3/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P20S37-40
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Material
303 Stainless Steel
Diametrical Pitch
20
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.4998 Inch
Face Width
3/8 Inch
Previews
3D
Dimension
2D
Download CAD models