??
Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
WMBerg
Description
P20PH28 to P32PH28 - Hardened Precision Spur Gears - 20, 24, 1/10 and 32 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - 17-4 Stainless Steel Hardened RC 28-35 - 20° Pressure Angle
Bill of material
P24PH28-24
Product No.
Description
Hardened Precision Spur Gear
Catalog Name
Master Inch/Metric Catalog
Material
17-4 Stainless Steel
Pressure Angle
20 °
Diametrical Pitch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models