??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Boteco
Description
P203 - MOUNTING FOOT WITH REVOLVING THREADED STUD
Bill of material
P20340.TM10X6001
SHA256
Internal name
Art.
D
mm
H
mm
e
17 mm
s
6.5 mm
d1
M10 mm
Q
mm
Weight
g
F1
2000 N
预览
3D
尺寸标注
2D
下载CAD模型