目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P20140.TM10X2501
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p201.prj},{NB=P20140.TM10X2501},{SHA256=yPpZyyihaZvDnfIkQKFrgDOliasxmjhKw75hUtaUdn8=},{INAME=p201402etm10x2501},{NAME=p20140.tm10x2501},{NNCUSTOM=P201},{NTCUSTOM=MOUNTING FOOT WITH REVOLVING THREADED STUD},{NBCUSTOM=P20140.TM10X2501},{LINACUSTOM=P20140.TM10X2501},{STEPFILE=P20140TM10X2501.step},{PNGFILE=P201.png},{DWGFILE=P201.dwg},{CODE=P20140.TM10X2501},{MIS01=37},{MIS02=11.5},{MIS03=10},{MIS04=6},{MIS05=M10},{MIS06=25},{MIS07=28},{MIS08=2000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Boteco
Description
P201 - MOUNTING FOOT WITH REVOLVING THREADED STUD
Bill of material
P20140.TM10X2501
SHA256
yPpZyyihaZvDnfIkQKFrgDOliasxmjhKw75hUtaUdn8=
yPpZyyihaZvDnfIkQKFrgDOliasxmjhKw75hUtaUdn8=
Internal name
p201402etm10x2501
p201402etm10x2501
Art.
P20140.TM10X2501
P20140.TM10X2501
D
37
37
mm
H
11.5
11.5
mm
e
10
10
mm
s
6
mm
d1
M10
M10
mm
Q
25
25
mm
Weight
28
28
g
F1
2000
N
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型