??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
P2/P3 Series - High Pressure Variable Piston Pumps
Bill of material
P2060R00B1B10PA00N00S1A1U
Part No.
P2060R00B1B10PA00N00S1A1U
Series
P2/P3 Series
Pump Series
Displacement
Rotation
Max Volume Stop Setting (70% - 100%)
Shaft Options
Mounting Flange
Pressure Setting of Max Pressure Control
bar/10
Controls
Differential Pressure
Seal Type
Torque Control Setting Low range
Torque Control Setting High Range
Torque Set for Pa Pb Lb Controls
Through Drive Configuration
Port Location & Threads
Multiple Pump Options
Paint / Special Modifications
Previews
3D
Размер
2D
Сваляне на CAD модели