??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
P1F-R/Q 32-125mm - according to ISO 15552
Bill of material
P1F-R032MSX0005-0000(00)
Identnummer
P1F-R032MSX0005-0000
SIZE
mm
STYLE
mm
TEMP
mm
PISTON
mm
PISTONSTYLE
mm
STROKE
mm
Enter value for STROKE
mm
cm
inch
ft
PISTONROD
mm
XP
mm
E3
19.000 mm
h9
32.000 mm
-0.1
30.000 mm
BG
16.000 mm
D
8.000 mm
D1
M6
D4
32.000 mm
E1
32.000 mm
E2
40.000 mm
EE
G1/8 mm
G1
26.000 mm
G2
29.000 mm
G3
15.000 mm
VA
4.000 mm
VB
4.000 mm
L3
4.500 mm
L8
102.000 mm
OA
8.000 mm
PL1
13.500 mm
PL2
14.500 mm
PP1
19.500 mm
PP2
22.000 mm
RT
M6 mm
SS1
6.000 mm
SS2
5.500 mm
TT1
5.500 mm
TT2
5.500 mm
TG
32.500 mm
E
47.000 mm
L2
8.000 mm
WH
26.000 mm
Previews
3D
Dimension
2D
Download CAD models