??
Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
WMBerg
Description
P16S38 - Precision Spur Gears - 16 Pitch - 1/2" Bore - 1/2" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P16S38-30
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
16
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore
0.4998 INCH
Face Width
1/2 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели