??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WMBerg
Description
P16S36 - Precision Spur Gears - 16 Pitch - 3/8" Bore - 1/2" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P16S36-30
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametrical Pitch
16
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.3748 Inch
Face Width
1/2 Inch
Previews
3D
Dimension
2D
Download CAD models