??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P08 (Imperial) - Standard Duty Piston Seal - Series 208 (Imperial)
Bill of material
208.90007-1450
Part No.
208.90007
Series
208
Option
Material
D Outer Diameter
Inch
L Groove Length
Inch
B
Inch
d Inner Diameter
3.390 Inch
C Lead-in Chamfer
0.315 Inch
R Groove Radius
0.047 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
3.980 Inch
E/2 Radial Extrusion Gap
0.010 Inch
Groove Option
Weight
19.36 g
Previews
3D
Dimension
2D
Download CAD models