??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
System Seals
Description
P07 (Metric) - Piston Seal - Series 207 (Metric)
Bill of material
207.31871-100
Part No.
207.31871
Series
207
Option
Material
D Outer Diameter
mm
d Inner Diameter
mm
B
7.50 mm
L Groove Length
mm
H Seal Height
10.00 mm
C Lead-in Chamfer
3.75 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
49.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
g
미리보기
3D
치수도
2D
CAD모델 다운로드