??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P06 (Metric) - Piston Seal - Series 206 (Metric)
Bill of material
206.59643-100
Part No.
206.59643
Series
206
Option
Material
D Outer Diameter
mm
d Inner Diameter
mm
B
7.50 mm
L Groove Length
mm
H Seal Height
10.00 mm
C Lead-in Chamfer
3.75 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
39.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
11.94 g
Previews
3D
Dimension
2D
Download CAD models