??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
P04 42 S22
Bill of material
3L-P04-A-BU 42S22
Code
Stroke
8 mm
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Punch diameter
20 mm
Total length
116 mm
Minimum length
114 mm
Reserves stroke
2 mm
Pressure
bar
Initial force
daN
Final force
daN
Force
daN
Surface
11.6 cm^2
Weight
1.75 Kg
Previews
3D
Dimension
2D
Download CAD models