??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
P02 42 S04
Bill of material
3L-P02-A-BU 42S04
Code
Stroke
8 mm
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Punch diameter
13 mm
Total length
106 mm
Minimum length
104 mm
Reserves stroke
2 mm
Pressure
bar
Initial force
daN
Final force
daN
Force
daN
Surface
6.95 cm^2
Weight
1.12 Kg
Previews
3D
Dimension
2D
Download CAD models