??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P01 (Metric) - Heavy Duty Piston U-Cup - Series 201 (Metric)
Bill of material
201.64957-100
Part No.
201.64957
Series
201
Option
Material
D Outer Diameter
mm
d Inner Diameter
mm
B
5.00 mm
L Groove Length
mm
H Seal Height
7.00 mm
C Lead-in Chamfer
2.50 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
59.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
13.87 g
Previews
3D
Dimension
2D
Download CAD models