??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
System Seals
Description
P01 (Imperial) - Heavy Duty Piston U-Cup - Series 201 (Imperial)
Bill of material
201.82764-1450
Part No.
201.82764
Series
201
Option
Material
D Outer Diameter
Inch
d Inner Diameter
Inch
B
0.188 Inch
L Groove Length
Inch
H Seal Height
0.190 Inch
C Lead-in Chamfer
0.094 Inch
R Groove Radius
0.016 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
2.480 Inch
E/2 Radial Extrusion Gap
0.010 Inch
Groove Option
Weight
9.59 g
プレビュー
3D
情報
2D
ダウンロード(CADデータ)