??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
P01 42 S01
Bill of material
3L-P01-A-BU 42S01
Code
Stroke
8 mm
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Punch diameter
10 mm
Total length
96 mm
Minimum length
94 mm
Reserves stroke
2 mm
Pressure
bar
Initial force
daN
Final force
daN
Force
daN
Surface
5.05 cm^2
Weight
0.71 Kg
Previews
3D
Dimension
2D
Download CAD models