??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
C Matic
Description
OX28 - Union Elbow
Bill of material
X3180030
Name
Code
Type
Material
316L Stainless Steel
Øe Tube
mm
L1
mm
L1IN
in
CH1
mm
CH2
mm
G
g
OZ
oz
Working Temperature
-40 ÷ 250 °C
Working Temperature
-40 ÷ 482 °F
Working Pressure (max)
80 bar
Working Pressure (max)
1160 psi
Conformity
MOCA
Conformity
RoHS
Application fields
Food and Pharma industry and instrumentation
NN
0 mm
Previews
3D
Boyut
2D
CAD modeli indir