??
Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
C Matic
Description
OX11 - Taper Straight, male
Bill of material
X3010032
Name
Code
Type
Material
316L Stainless Steel
Øe Tube
mm
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
CH1
mm
CH2
mm
G
g
OZ
oz
Working Temperature
-40 ÷ 250 °C
Working Temperature
-40 ÷ 482 °F
Working Pressure (max)
80 bar
Working Pressure (max)
1160 psi
Conformity
MOCA
Conformity
RoHS
Application fields
Food and Pharma industry and instrumentation
NN
0 mm
预览
3D
尺寸标注
2D
下载CAD模型