??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PHD
Description
OSW Slide - OSW Slide
Bill of material
OSW5-12x10Closed-Retract
Ident number
OSW
Product Line
O
Product
S
Series
W
Design No.
5
Bore Size
mm
Travel
Switch Bundle
Position
Shock Absorber Kit
Travel Adjust Kit
Switch Kit
Maximum Travel
mm
SHKA
mm
SHKB
mm
SHKC
mm
SHKE
mm
SHKF
mm
SHKG
mm
SHKH
mm
STRKA
mm
STRKB
mm
STRKC
mm
STRKD
mm
STRKD15
mm
STRKD25
mm
STRKE
mm
STRKF
mm
STRKG
mm
BD1
mm
BD2
mm
BD3
mm
BD4
mm
BD5
mm
BD6
mm
BD7
mm
BD8
mm
BD9
0.5 mm
BD10
mm
BD11
mm
BD12
mm
BD13
mm
BD14
mm
BD14DP
mm
BD15
mm
BD16
mm
BD17
mm
BD18
mm
BD19
mm
BD20
mm
BD21
mm
BD22
mm
BD23
mm
BD24
mm
BD25
mm
BD26
mm
BD27
mm
BD28
mm
BD28DP
mm
BD29
mm
BD30
mm
BD30DP
mm
BD31
mm
BD31DP
mm
BD31PILOTDP
mm
BD32
mm
BD32DP
mm
BD33
mm
BD33DP
mm
BD34
mm
BD35
mm
BD36
mm
BD37
mm
BD38
mm
BD39
mm
BD40
mm
BD41
mm
BD42
deg
BD43
mm
BD44
mm
BD45
mm
SR1
mm
SR2
mm
SR3
mm
SR4
mm
SR5
mm
SR6
20.0 deg
SR7
mm
SR8
mm
SR9
mm
SLOT1
mm
SLOT2
5.1 mm
SLOT3
1.7 mm
SLOT4
1.0 mm
SLOT5
0.5 mm
SLOT6
3.4 mm
SLOT7
4.3 mm
SLOT8
0.0 mm
BRG1
mm
BRG2
mm
PISTONRODDIA
mm
PLUG1
mm
SHKABS1
PPATH
osw_templ.prj
Previews
3D
2D
Download CAD models