??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
OSP-E..STR - Electric linear actuator with trapezoidal screw and extending rod
Bill of material
PO-OSPE25-30300-00000-000000 (0)
Series
Type of actuator
3 - OSP-E..STR Trapezoidal screw actuator with piston rod
Steigung
Drive Shaft
Stroke length
mm
Enter value for TRAVEL
Stroke length
mm
cm
inch
ft
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
Order Stroke
0.000 mm
Maximum stroke
500.000 mm
1 - Niro complete
Mounting at rod
Mounting End Cap Mounting
Mounting
Mounting Magnetic switch
Motor-und Getriebeanbau
Mounting motor attachment
B
mm
C
mm
E
mm
H
mm
K
mm
L8
mm
AM
mm
D
mm
CF
mm
CG
mm
FB
mm
FH
mm
KB
mm
KM
mm
KN
mm
DF
mm
G
KK
KC
mm
KO
mm
KP
mm
KR
mm
FORM1
mm
Previews
3D
Dimension
2D
Download CAD models