??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TAIYO
Description
OSP-E..SBR - Electric linear actuator with ball screw
Bill of material
PO-OSPE25-40500-00000-000000 (00) Zylinder
Series
Type of actuator
4 - OSP-E..SBR Ball screw actuator with piston rod
Pitch
mm
Gear
Type of actuator
Stroke length
mm
Enter value for TRAVEL
Stroke length
mm
cm
inch
ft
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
Order Stroke
0.000 mm
NIRO
Mounting rod
Mounting End Cap Mounting
Mounting
Mounting Magnetic switch
mounting of clutch housing and gear
Maximum stroke
500.000 mm
B
mm
C
mm
E
mm
G
H
mm
K
mm
L8
mm
AM
mm
D
mm
CF
mm
CG
mm
FB
mm
FH
mm
KB
mm
KK
KM
mm
KN
mm
DF
mm
KS
mm
KT1
mm
KC
mm
KO
mm
KP
mm
KR
mm
Previews
3D
Dimension
2D
Download CAD models