??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TAIYO
Description
OSP-E..SB KO - Electric linear actuator with ball screw
Bill of material
PO-OSPE25-10300-00000-000000 (0000000000) Zylinder
Series
Type of actuator
1 - OSP-E..SB Ball screw actuator
carriage
Pitch
mm
Drive Shaft
EXTERNALGUIDE
mm
Mounting position guide
Stroke length
mm
Enter value for TRAVEL
Stroke length
mm
cm
inch
ft
SAFETY
mm
Enter value for SAFETY
mm
cm
inch
ft
Order Stroke
0.000 mm
NIRO
Mounting at carrier
mm
Mounting End Cap Mounting
mm
Mounting
mm
Mounting Magnetic switch
mm
Mounting motor attachment
mm
Maximum stroke
mm
A
mm
B
mm
C
mm
E
mm
H
mm
K
mm
CF
mm
D
mm
FB
mm
FH
mm
KB
mm
KM
mm
KN
mm
DF
mm
F
mm
DS
mm
NS
mm
DJ
3.500 mm
DG
mm
J
mm
M
mm
S
mm
V
mm
X
mm
ZZ
mm
Y
G
Previews
3D
Dimension
2D
Download CAD models